??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Previsualización
Formatos
Fichas
3D
Dimensión
2D

Selección de modelo CAD
22860.0150 Oil-Sight Glass
HELP_VARIABLE
Company
Halder
Description
EH 22860. - Oil-Sight Glasses / with oil level mark
Bill of material
22860.0150 Oil-Sight Glass
BESTNR
Ref. No.
22860.0150
AUS
Version
with oil level mark
GS
Size (view)
50 mm
D
H11
58 mm
D4
64 mm
D2
Thread
M 50x1
X
22 mm
L7
5.5 mm
B
14 mm
H
10 mm
G
Weight
80 g
Embedded user actions