??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Podgląd
Formaty
Files
3D
Wymiar
2D

Wybór modelu CAD
22593.2660 Support Leg
HELP_VARIABLE
Company
Halder
Description
EH 22593. - Support Legs protected against slipping with female thread
Bill of material
22593.2660 Support Leg
BESTNR
Ref. No.
22593.2660
MAT
Material
Stainless steel
ROT
°
D1
60 mm
D2
Thread
M16
L1
37 mm
H2
16 mm
T
2.0 mm
SW1
22 mm
G
Weight
138 g
Embedded user actions