??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Consento la trasmissione dei miei dati ai produttori di cataloghi
Preview - Generation
Anteprima
Formati
File
3D
Dimensione
2D

Selezione modello CAD
22400.0982 retaining cabl
HELP_VARIABLE
Company
Halder
Description
EH 22400. - stainless steel, with 2 holding rings
Bill of material
22400.0982 retaining cabl
BESTNR
Ref. No.
22400.0982
AUS
Version
spiral form, with attaching rings
MAT
Material
Thermoplastic PUR, black
L1
200 mm
L2
max
1200 mm
TMAX
80 °C
G
Weight
17.4 g
Embedded user actions