??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Podgląd
Formaty
Files
3D
Wymiar
2D

Wybór modelu CAD
22400.0912 Locating Bushing
HELP_VARIABLE
Company
Halder
Description
EH 22400. - Locating Bushings for ball-lock pins, with internal hexagon
Bill of material
22400.0912 Locating Bushing
BESTNR
Ref. No.
22400.0912
AUS
Version
with internal hexagon
D1
H11
12 mm
D2
Thread
M24
D3
h9
30 mm
L1
29 mm
L2
24 mm
L3
14.0 mm
L4
20.0 mm
SW
12 mm
G
Weight
66 g
Embedded user actions