??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

我同意将我的数据传送至零部件厂商
Preview - Generation
预览
格式
历史记录
3D
尺寸标注
2D

CAD模型选择
22150.1040 Lateral plunger
HELP_VARIABLE
Company
Halder
Description
EH 22150. - Lateral Plungers, smooth, without seal, with female thread
Bill of material
22150.1040 Lateral plunger
BESTNR
Ref. No.
22150.1040
AUS
Version
leichte Federkraft
S
mm
输入参数值: S
mm
cm
inch
ft
D1
16 mm
F
Spring load F max. N~*
100 N
D2
Thread
M6
D3
10.2 mm
L1
17 mm
L2
11.5 mm
L3
7.5 mm
L4
1.7 mm
G
Weight
9.4 g
Embedded user actions