??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Преглед
Формати
Files
3D
Размер
2D

Селекция на CAD модел
22130.0110 Precision Index Plunger
HELP_VARIABLE
Company
Halder
Description
EH 22130. - Precision Index Plungers with tapered support / without locking
Bill of material
22130.0110 Precision Index Plunger
BESTNR
Ref. No.
22130.0110
AUS
Version
without locking
POS
position
D1
10 mm
D2
19 mm
D3
n6
16 mm
D4
25 mm
L1
min.
6 mm
L2
2.5 mm
L3
31 mm
L4
13 mm
L5
25.0 mm
F1
spring load ~
19 N
F2
spring load ~
29 N
G
Weight
67 g
Embedded user actions