??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
預覽
格式
Files
3D
尺寸
2D

CAD模型選擇
22120.0808 Index Plunger
HELP_VARIABLE
Company
Halder
Description
EH 22120. - Index Plungers without thread, weldable / with knob
Bill of material
22120.0808 Index Plunger
BESTNR
Ref. No.
22120.0808
AUS
Version
with knob
POS
position
D1
-0.02/-0.04
8 mm
D2
h9
18 mm
D3
31 mm
L1
69.0 mm
L2
min.
8 mm
L3
34 mm
F1
spring load ~
12 N
F2
spring load ~
31 N
G
Weight
83 g
Embedded user actions