??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Podgląd
Formaty
Files
3D
Wymiar
2D

Wybór modelu CAD
1547.900 Supporting Plate
HELP_VARIABLE
Company
Halder
Description
EH 1547. - Supporting Plate
Bill of material
1547.900 Supporting Plate
BESTNR
Ref. No.
1547.900
L1
76 mm
L2
63 mm
L3
13 mm
L4
26 mm
B1
22 mm
B2
40 mm
B3
13 mm
S
15 mm
D
Thread
M 12
G
Weight
195 g
SYSTEM
System
L12
Embedded user actions