??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Consento la trasmissione dei miei dati ai produttori di cataloghi
Preview - Generation
Anteprima
Formati
File
3D
Dimensione
2D

Selezione modello CAD
1147.800 Support Clamping Bar
HELP_VARIABLE
Company
Halder
Description
EH 1147. - Support Clamping Bars
Bill of material
1147.800 Support Clamping Bar
BESTNR
Ref. No.
1147.800
B1
40 mm
B2
13 mm
D1
15 mm
D2
Thread
M 12
H
13 mm
L1
160 mm
L2
145 mm
L3
80 mm
L4
36 mm
L5
20 mm
G
Weight
470 g
SYSTEM
System
V70
Embedded user actions