??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Öngörünüm
Formatlar
Files
3D
Boyut
2D

CAD Model seçimi
25120.0216 Height Adjusting Element orienting
HELP_VARIABLE
Company
Halder
Description
EH 25120. - Height Adjusting Elements, orienting
Bill of material
25120.0216 Height Adjusting Element orienting
BESTNR
Ref. No.
25120.0216
ROT
Rotation
°
D1
11.0 mm
D2
32 mm
D3
Thread
M20 x 1.0
L1
~
26 mm
L2
~
31 mm
L3
Stroke ~
mm
Enter value for L3
Stroke ~
mm
cm
inch
ft
FS
Thread for screw
M 10
BESTA
Load capacity for static load F max.
65 kN
TK
Carrying force F max.
37.9 kN
G
Weight
120 g
Embedded user actions