??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
預覽
格式
Files
3D
尺寸
2D

CAD模型選擇
2B353.1012 Threaded Lifting Pin
HELP_VARIABLE
Company
Halder
Description
EH 2B353. - Threaded Lifting Pins, self-locking with rotatable Shackle - INCH
Bill of material
2B353.1012 Threaded Lifting Pin
BESTNR
Ref. No.
2B353.1012
MAT
Material
Stainless steel
D1
Thread
1/2-13 Inch
L1
0.669 Inch
D2
-0.0028
0.416 Inch
D3
0.787 Inch
D4
1.496 Inch
D5
1.319 Inch
L2
0.945 Inch
L3
1.012 Inch
L4
2.161 Inch
L5
1.673 Inch
L6
1.811 Inch
L7
2.677 Inch
L8
4.870 Inch
L9
1.496 Inch
L10
0.472 Inch
F1
Carrying force
1528 lbf
F2
Carrying force
764 lbf
F3
Carrying force
607 lbf
AG
Locating Thread
1/2-13 Inch
TMAX
Temperature max.
482 °F
G
Weight
1.29 lb
Embedded user actions