??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Я согласен, что мои данные могут быть переданы потенциальным создателям каталога
Preview - Generation
Предпросмотр
Форматы
Файлы
3D
Измерение
2D

Выбор CAD модели
22352.3008 Threaded Lifting Pin
HELP_VARIABLE
Company
Halder
Description
EH 22352. - Threaded Lifting Pins, self-locking for centre hole according to DIN 332
Bill of material
22352.3008 Threaded Lifting Pin
BESTNR
Ref. No.
22352.3008
MAT
Material
Stainless steel
D1
Thread
M8 mm
L1
13.9 mm
D2
-0.07
6.62 mm
D3
21.50 mm
D4
8.1 mm
L2
17.6 mm
L3
19.5 mm
L4
34.6 mm
L5
27.0 mm
L6
30.0 mm
L7
49 mm
L8
82.3 mm
L9
21.5 mm
L10
8 mm
F1
Carrying force
2.1 kN
F2
Carrying force
0.9 kN
F3
Carrying force
0.8 kN
AG
Locating Thread
M8 mm
TMAX
Temperature max.
250 °C
G
Weight
218 g