??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

我同意将我的数据传送至零部件厂商
Preview - Generation
预览
格式
历史记录
3D
尺寸标注
2D

CAD模型选择
22051.0516 Spring Plunger
HELP_VARIABLE
Company
Halder
Description
EH 22051. - Spring Plungers with moveable ceramic ball and slot, stainless steel A4
Bill of material
22051.0516 Spring Plunger
BESTNR
Ref. No.
22051.0516
AUS
Version
Standard spring load
D1
Thread
M16
D2
8.5 mm
L
24 mm
N
2.0 mm
S
Stroke
mm
输入参数值: S
Stroke
mm
cm
inch
ft
F1
Spring load
38.0 ~N
F2
Spring load
68.0 ~N
TMIN
Operating temperature range min.
-30 °C
TMAX
Operating temperature range max.
90 °C
G
Weight
19.20 g
Embedded user actions