??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
1148.600 Adjustable Rotating Element
HELP_VARIABLE
Company
Halder
Description
EH 1148. - Adjustable Rotating Element
Bill of material
1148.600 Adjustable Rotating Element
BESTNR
Ref. No.
1148.600
D
70 mm
B1
14 mm
B2
24 mm
H1
70 mm
H2
20 mm
H3
10 mm
Y
12
G
Weight
1350 g
SYSTEM
System
V70
Embedded user actions