??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
1148.400 Locating Segment
HELP_VARIABLE
Company
Halder
Description
EH 1148. - Locating Segments
Bill of material
1148.400 Locating Segment
BESTNR
Ref. No.
1148.400
B1
14 mm
B2
34 mm
D1
88 mm
H1
54 mm
H2
22 mm
H3
6 mm
H4
39 mm
H5
26.5 mm
Y
12
G
Weight
825 g
SYSTEM
System
V70
Embedded user actions