??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
1148.000 V-Block
HELP_VARIABLE
Company
Halder
Description
EH 1148. - V-Blocks
Bill of material
1148.000 V-Block
BESTNR
Ref. No.
1148.000
B1
14 mm
D
32 mm
W
angle
120 °
B2
38 mm
D2
13 mm
D3
Thread
M 6
L1
87 mm
L2
111.5 mm
L3
35 mm
H1
16 mm
H2
4 mm
DMIN
18 mm
DMAX
66 mm
G
Weight
330 g
SYSTEM
System
V70
Embedded user actions