??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
1147.900 Supporting Plate
HELP_VARIABLE
Company
Halder
Description
EH 1147. - Supporting Plate
Bill of material
1147.900 Supporting Plate
BESTNR
Ref. No.
1147.900
H
15 mm
D1
13 mm
D2
Thread
M 12
B1
40 mm
B2
22 mm
L1
76 mm
L2
43 mm
L3
20 mm
G
Weight
230 g
SYSTEM
System
V70
Embedded user actions