??
User Profile Desktop
Previews - 3D
The preview does not represent the part configuration anymore. You have to generate a new preview.
Download CAD models
CAD model selection
EH 1606.800 Clamping Angles
HELP_VARIABLE
Description
Clamping Angles
Company
Halder
IDNR
Ident number
BESTNR
Ref. No.
EH 1606.800
L1
800
H1
800
H
910
H2
135
D1
16
D2
Thread
M 16
A
300
B2
300
L3
100
L4
300
S
150
Y
16
N
8
AL
Number of hole rows
16x16
G
Weight
745000
SYSTEM
System
L16