??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
23470.0232 Holder
HELP_VARIABLE
Company
Halder
Description
EH 23470. - Screw Jacks, Holders, Caps / Holder
Bill of material
23470.0232 Holder
BESTNR
Ref. No.
23470.0232
AUS
Version
Holder
D1
32 mm
B
40 mm
D2
18.5 mm
L1
175 mm
L2
30 mm
L3
35 mm
L4
90 mm
FS
for Screw Jacks
mm
G
Weight
510 g
Embedded user actions