??
User Profile Desktop
Previews - 3D
The preview does not represent the part configuration anymore. You have to generate a new preview.
Download CAD models
CAD model selection
22680.0188 Seating Pins
HELP_VARIABLE
Description
Seating Pin, ribbed or pointed / case-hardened, ribbed, with female thread
Company
Halder
IDNR
Ident number
BESTNR
Ref. No.
22680.0188
AUS
Finish
case hardened, ribbed, with female thread
L1
40
D1
Thread
M 12
T
15
D2
13.0
E
21.9
SW
19
G
Weight
69