??
User Profile Desktop
Previews - 3D
The preview does not represent the part configuration anymore. You have to generate a new preview.
Download CAD models
CAD model selection
22130.0166 Precision Index Plunger
HELP_VARIABLE
Description
Precision Index Plungers with tapered support / with locking
Company
Halder
IDNR
Ident number
BESTNR
Ref. No.
22130.0166
AUS
Finish
with locking
POS
position
D1
16
D2
28
D3
n6
25
D4
40
L1
min.
6
L2
3.0
L3
42
L4
13
L5
41.5
L6
49.0
F1
spring load ~
30
F2
spring load ~
50
G
Weight
221
FUNC
Functionality
Arretieren, Indexieren, Positionieren, Rasten, Verriegeln, Verstellen, Zentrieren