??
User Profile Desktop
Previews - 3D
The preview does not represent the part configuration anymore. You have to generate a new preview.
Download CAD models
CAD model selection
22120.0065 Index Plungers
HELP_VARIABLE
Description
Index Plungers without hexagon collar / without head
Company
Halder
IDNR
Ident number
BESTNR
Ref. No.
22120.0065
MAT
Material
steel
AUS
Finish
without knob
POS
position
D1
-0.02/-0.04
5
D2
Thread
M 10x1
D4
M 5
L2
min.
5
L3
22
L4
6
F1
spring load ~
6
F2
spring load ~
14
G
Weight
12