??
User Profile Desktop
Previews - 3D
The preview does not represent the part configuration anymore. You have to generate a new preview.
Download CAD models
CAD model selection
22100.0022 Spring Body
HELP_VARIABLE
Description
Spring Bodies / body from steel, round
Company
Halder
IDNR
Ident number
BESTNR
Ref. No.
22100.0022
AUS
Finish
body from steel, round
D1
±0.05
3.0
L0
12
L3
6.0
LF1
9.0
LF2
8.7
F1
Spring load
6.2
F2
Spring load
6.8
R
2.00
G
Weight
0.15