??
User Profile Desktop
Previews - 3D
The preview does not represent the part configuration anymore. You have to generate a new preview.
Download CAD models
CAD model selection
22080.0130 Spring Plunger
HELP_VARIABLE
Description
Spring Plungers smooth, with collar and pin
Company
Halder
IDNR
Ident number
BESTNR
Ref. No.
22080.0130
AUS
Finish
Body from stainless steel, pin from thermoplastic
D1
+0.1
10
D2
8.1
D3
11.0
D4
9.55
D5
±0.05
10
L1
26.0
L2
~
1.5
L3
~
4.2
L4
~
14.3
S
Enter value for S
mm
cm
inch
ft
TEMP
temperature max.
-30/+50
F1
Spring load
16.2
F2
Spring load
29.0
G
Weight
5.0