??
User Profile Desktop
Previews - 3D
The preview does not represent the part configuration anymore. You have to generate a new preview.
Download CAD models
CAD model selection
22030.0940 Spring Plunger
HELP_VARIABLE
Description
Spring Plungers with ball, headed internal hexagon
Company
Halder
IDNR
Ident number
BESTNR
Ref. No.
22030.0940
AUS
Finish
Stainless steel, standard spring load
D1
Thread
M 4
D2
2.5
D3
6
L1
12
L2
9.0
L3
7.5
S
Enter value for S
mm
cm
inch
ft
SW
2.0
F1
spring load ~
8
F2
spring load ~
14
G
Weight
1.1