??
User Profile Desktop
Previews - 3D
The preview does not represent the part configuration anymore. You have to generate a new preview.
Download CAD models
CAD model selection
1907.510 Clamping Angles
HELP_VARIABLE
Description
Clamping Angles, semi-finished
Company
Halder
IDNR
Ident number
BESTNR
Ref. No.
1907.510
MAT
Material
aluminum
B1XL1
500 x 500
L2
630
H1
500
H
595
A
200
B2
200
L3
-
L4
200
S
+1
101
N
6
Y
12
G
Weight
117000