??
User Profile Desktop
Previews - 3D
The preview does not represent the part configuration anymore. You have to generate a new preview.
Download CAD models
CAD model selection
22340.0001 Ball Lock Pins, self-locking, with T-Handle
HELP_VARIABLE
Description
Ball Lock Pins, self-locking, with T-Handle
Company
Halder
IDNR
Ident number
BESTNR
Ref. No.
22340.0001
MAT
Material
Stainless steel 1.4305
D1
25
L1
100
D2
31.0
D3
30.4
L2
22.0
L3
54.8
L4
37.5
L5
88.7
L6
33.2
H11
Location hole H11
25
SG
shearing resistance, double, min.
386
G
Weight
636