??
User Profile Desktop
Previews - 3D
The preview does not represent the part configuration anymore. You have to generate a new preview.
Download CAD models
CAD model selection
22340.0117 Ball Lock Pins, self-locking, with L-Handle
HELP_VARIABLE
Description
Ball Lock Pins, self-locking, with L-Handle
Company
Halder
IDNR
Ident number
BESTNR
Ref. No.
22340.0117
MAT
Material
Stainless steel 1.4305
D1
5
L1
35
D2
5.5
D3
11.8
L2
6.0
L3
31.6
L4
21.9
L5
43.8
L6
12.6
L7
8.5
H11
Location hole H11
5
SG
shearing resistance, double, min.
14
G
Weight
18